TOOL-CASE
-
Toolbox
1212629
Tool case, lockable, with adjustable strap, equipped with: cable cutter, diagonal cutter, micro cutter, stripping and sheath removal tools, crimping tool set, combination, needle-nose, and water pump pliers, VDE bladed and Phillips screwdrivers, control cabinet key, voltage tester, ferrule box, blades, tape measure, continuity tester, marking tool, ring and open-end wrench set, adjustable wrench, T-handle Allen key, safety glasses, hammer, 47-piece ratchet socket wrench set, 1/4"
Product details
-
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
MICROFOX-SB - Diagonal cutter 1212489
-
WIREFOX 10 - Stripping tool 1212150
-
WIREFOX-D 13 - Stripping tool 1212162
-
WIREFOX-D 28 - Stripping tool 1212174
-
WIREFOX-D 11 - Stripping tool 1212160
-
CRIMPFOX-M SET - Crimping pliers set 1212093
-
CRIMPFOX-M RCI 6/DIE - Crimp insert 1212073
-
UNIFOX-C VDE - Combination pliers 1212202
-
UNIFOX-P VDE - Needle-nose pliers 1212204
-
UNIFOX-WP - Water pump pliers 1212365
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SZS 0,5X3,0 VDE - Screwdriver 1207404
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
SZS 1,0X6,5 VDE - Screwdriver 1205079
-
SZK PH0 VDE - Screwdriver 1205147
-
SZK PH1 VDE - Screwdriver 1205150
-
SZK PH2 VDE - Screwdriver 1205163
-
DUSPOL EXPERT - Voltage tester 1209091
-
USS 4 - Control cabinet key 1203149
-
AI SORTI BOX RD - Assortment box 3202960
-
AI-TWIN SORTI BOX BU - Assortment box 3202986
-
TOOL-CASE EMPTY - Toolbox 1212628
-
SF-THEX 2,5-100 - Screwdriver 1212638
-
SF-THEX 3-100 - Screwdriver 1212639
-
SF-THEX 4-150 - Screwdriver 1212640
-
SF-THEX 5-150 - Screwdriver 1212641
-
SF-SOCKET SET 47 - Tool set 1200292
General | Tool case |
Environmental Product Compliance | |
California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
Product type | Tool set |
Type of packaging | Case |
Width | 260 mm |
Height | 270 mm |
Depth | 260 mm |
Length | 510 mm |
Color | black (RAL 9005) |
Material | Polyester |
Item number | 1212629 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH31 |
Product key | BH3511 |
GTIN | 4046356652483 |
Weight per piece (including packing) | 13,280 g |
Weight per piece (excluding packing) | 13,280 g |
Customs tariff number | 82060000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 21045003 |
ECLASS-15.0 | 21045003 |
ETIM
ETIM 9.0 | EC000149 |
UNSPSC
UNSPSC 21.0 | 27113200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057