UNIFOX-PE VDE
-
Needle-nose pliers
1212529
Needle-nose pliers, angled design, with opening spring and locking device, finely notched grip area, stripping possible for 1.5 mm2 and 2.5 mm2, integrated M8 - M10 ring wrench, VDE 1000 V AC/1500 V DC tested
Product details
Compatible products
Your advantages
Individually tested safety tools according to DIN EN 60900 (VDE 0682‑201)
Notched gripping surface and sharp cutting edge
Ergonomically shaped two-component handles for fatigue-free and non-slip use
VDE tested