IPD WD 3P2,5 M25 BK A-B-AA 250 - Panel feed-through
1169348

Panel feed-through, Direct connection, connection method: Push-in connection/ Push-in connection, number of positions: 2+PE, M25, 0.5 mm2 ... 2.5 mm2, 600 V, 20 A, black, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm, Packing unit: 250 pcs.

Product details









Your advantages

Convenient: quick and easy assembly without special tools
Fast and easy startup, thanks to tool-free Push-in connection technology
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system