QPD C 2PE1,5 2X4-9 BK VPE250 - Conductor connector
1168955

Conductor connector, connection method: IDC connection, number of positions: 2+PE, 0.5 mm2 ... 1.5 mm2, 17.5 A, black, coding: Coding profile, external cable diameter: 5 mm ... 7 mm and 7 mm ... 9.5 mm

Product details









Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection