SPE-T1-M8MSM-180 - SPE PCB connector
1163793

SPE PCB connector, design: IEC 63171-5, degree of protection: IP20, number of positions: 2, 10 Gbps, CAT B (ISO/IEC 63171), material: Plastic, connection method: THR solder connection, Single Pair Ethernet

Product details








Compatible products



Your advantages

Connectors in accordance with IEC 63171-2
THR solderable
Data transmission up to 600 MHz
Packaging available for automated pick and place assembly
Reduced mounting costs thanks to two-piece device connector

Frequently asked questions


Can I achieve protection class IP6x even if the component is not plugged in?

video thumbnail of faq answer

Information on the protection class in plugged and unplugged condition can be found at the associated housing screw connections under “Accessories” for the item.... View more

Information on the protection class in plugged and unplugged condition can be found at the associated housing screw connections under “Accessories” for the item.

View less

Can I use existing housing screw connections from the M8/M12 portfolio for this contact insert?

Yes, existing housing screw connections from Phoenix Contact are compatible and can be used. See under “Accessories” for the item.


Which versions are available for the housing screw connections?

The housing screw connections for the contact inserts are available as rear and front mounting versions. They can be found under “Accessories” for the product.


For which locking type can the housing screw connections be used?

The housing screw connections are available as screw and push-pull locking systems.


For which IEEE Single Pair Ethernet standard can the connector be used?

The SPE standards are defined in accordance with IEEE 802.3 in the following table.


For which processes can SPE connectors be used?

The connectors are suitable for automated reflow processing with pick-and-place.


Where can I find relevant design-in data?

For more information on design-in, refer to the technical drawings under “Downloads”.



View FAQs