BL2 BPC 1501E-W-64-W10-T
-
Box PC
1158244
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor with 32 GB eMMC mass storage, 64 GB M.2 SSD, 2x COM ports, Windows 10 Enterprise 2019 LTSC operating system, Wi-Fi, and a Trusted Platform Module (TPM)
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Box PC |
| Computer data | |
| Processor | Intel® Celeron® N3350 1.10/2.4 GHz |
| Operating system | Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language |
| RAM | 4 GB LPDDR4 |
| Data storage system | eMMC internal, 32 GB |
| 64 GB M.2-SSD | |
| Cooling | passive |
| Display | |
| Display type | none |
| User software | without user software |
| Maximum power dissipation for nominal condition | 16.8 W |
| Supply | |
| Supply voltage (DC) | 24 V DC ±20% (CE rating) |
| Supply voltage range | 12 V DC ... 30 V DC (Labeled operational voltage is 12 … 30 V DC) |
| Max. current consumption | 0.7 A (24 V DC) |
| Typical current consumption | 0.53 A (24 V DC) |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 7 mm |
| Interfaces | 1x DP++ |
| 2x USB 3.0 | |
| 2x COM ports | |
| 1x Wireless LAN | |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| External dimensions | |
| Width / Height / Depth | 99 mm / 92 mm / 63 mm |
| Ambient conditions | |
| Degree of protection | IP30 |
| IP30 | |
| Ambient temperature (operation) | -20 °C ... 50 °C (with 0.5 m/s airflow) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 85 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Mounting type | DIN rail mounting |
| Panel mounting (Accessories required) |
| Item number | 1158244 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DR12 |
| Product key | DRBABA |
| GTIN | 4063151163938 |
| Weight per piece (including packing) | 950 g |
| Weight per piece (excluding packing) | 650 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200102 |
ETIM
| ETIM 9.0 | EC001413 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
BL2 BPC 1500 WALL MOUNT KIT - Mounting kit 1147655
-
BL2 BPC 1500 RTC BATTERY - Battery/accumulator 1147739
-
BL2 BPC 1500 DIN RAIL KIT - Mounting kit 1147464
-
BL2 BPC 1500 64GB M.2 SSD KIT - Memory 1147738
-
BL2 BPC 1500 128GB M.2 SSD KIT - Memory 1147737
-
BL2 X100 480GB 2.5 SSD MLC - Memory 1185762
-
MC 1,5/ 2-STF-3,5 - PCB connector 1847055
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057