CUC-MP-J1ST-A/2R4LT
-
RJ45 PCB connector
1149858
RJ45 PCB connector, number of positions: 8, 10 Gbps, Wave soldering, degree of protection: IP20, connection method: THT wave, Tray
Product details
Compatible products
Your advantages
The right version for every application. Available with and without LED, single- and multi-port
The extended temperature range from -40 °C to +85 °C enables use in demanding applications
Through-hole technology (THT) provides high mechanical stability when connecting the female connector to the PCB