M12, A-coded, panel-mount connector 5-pos.
SACC-E-MS-5CON-M16/1,0 SCO YE
-
Flush-type connector
1143182
M12 panel feed-through, yellow pin insert; for safety applications; 0.34 mm2; 1 m open end
Product details
Compatible products
Your advantages
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times