QPD W 4PE2,5 M25 DT BK - Panel feed-through
1140026

Panel feed-through, connection method: Push-in connection, number of positions: 4+PE, M25, Pin, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, without QUICKON nut, coding: coded, external cable diameter: 6 mm ... 11 mm

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables