SAC-8P-MR/ 0,6-PUR SH SCO
-
Sensor/actuator cable
1111185
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, shielded, Plug angled M12 SPEEDCON, coding: A, on free cable end, cable length: 0.6 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug angled M12 SPEEDCON |
| Locking type | SPEEDCON |
| Coding type | A |
| Connection 2 | |
| Type | free cable end |
| Cable length | 0.6 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 53 kg/km |
| UL AWM Style | 20549 / 10493 (80°C/300 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross-section | 8x 0.25 mm² (Signal line) |
| Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
| External cable diameter | 5.90 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, white, green, yellow, gray, pink, blue, red |
| Thickness, insulation | approx. 0.20 mm |
| Thickness, outer sheath | approx. 0.50 mm |
| Overall twist | 8 wires around filler to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 78 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage | ≥ 3000 V AC (Spark test) |
| Test voltage Core/Shield | ≥ 2000.00 V AC (for 60 s) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 59 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥5000000, Torsional frequency: 35 cycles/min. |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Flame resistance | in acc. with UL FT-2 |
| according to UL 758/1581 (horizontal) | |
| in accordance with UL 758/1581 FT2 | |
| According to DIN EN 60332-2-2 (20 s) | |
| Resistance to oil | in accordance with IEC 60811-404 |
| Other resistance | hydrolysis and microbe resistant |
| Resistant to salt water | |
| low-abrasion | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Special properties | Flexible cable conduit capable |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -25 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 80 °C (Cable, flexible installation) |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1111185 |
| Packing unit | 1 pc |
| Minimum order quantity | 250 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CMA |
| GTIN | 4063151030797 |
| Weight per piece (including packing) | 45.728 g |
| Weight per piece (excluding packing) | 45.728 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057