SACC-E-M12MS-5P-M20/1,5-0,75VA
-
Device connector front mounting
1110538
Device connector front mounting, 5-position, A-coding, Individual wires, cable length: 1.5 m, 0.75 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut