QPD P 2PE1,5 6-9 BK VPE250
-
Connector
1109606
Connector, connection method: IDC connection, number of positions: 2+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, with QUICKON nut, coding: Coding profile, external cable diameter: 5 mm ... 9.5 mm
Product details
Compatible products
Your advantages
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy maintenance – the connectors enable fast device replacement and preassembled cables simplify startup