SACC-E-M12MSS-3P-M16/0,11PE PW - Device connector front mounting
1106332

Device connector front mounting, Power, 3-position, Pin, straight, M12, S-coding, on free cable end, Individual wires, cable length: 0.11 m, 1.31 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products