The configurable and individually scalable PSRmodular safety system is a flexible safety solution for monitoring your machine or system. The extension module provides the system with additional signal outputs.
PSR-M-E2-DO16-SC
-
Extension module
1105134
Extension module with 16 signal outputs, TBUS interface, plug-in screw terminal block, TBUS connector included
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Coupling relay |
Application | Extension module |
Insulation characteristics | |
Protection class | III (EN 50178) |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Times | |
Response time | see user manual |
Restart time | min. 5 s (Boot time) |
max. 10 s (Boot time) |
Maximum power dissipation for nominal condition | 3.5 W (with max. permissible load) |
Nominal operating mode | 100% operating factor |
Interfaces | DIN rail TBUS for connection to the master module, supplied as standard |
Rated surge voltage/insulation | Basic insulation 4 kV between all current paths and housing |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 19.2 V DC ... 28.8 V DC |
Rated control circuit supply voltage US | 24 V DC -20 % / +20 % (provide external protection, typically 5 A) |
Rated control supply current IS | typ. 30 mA |
Power consumption at US | typ. 0.72 W |
Inrush current | 2 A (Δt = 1 ms at Us) |
Filter time | typ. 5 ms (at A1 in the event of voltage dips at Us) |
Protective circuit | Serial protection against polarity reversal |
Suppressor diode | |
Supply | |
Designation | 24V/A2 |
Rated control circuit supply voltage US | 24 V DC -20 % / +20 % (provide external protection, typically 5 A) |
Rated control supply current IS | typ. 20 mA (Outputs active, without load) |
Inrush current | 10 A (at both terminal points 5 and 6, Δt = 1 ms at Us) |
Filter time | typ. 1 ms (in the event of voltage dips) |
Protective circuit | Suppressor diode |
Signal: MO1 ... MO16 | |
Output description | PNP, IEC 61131-2 Typ 0,1 |
non-safety-related | |
Reference ground A2 | |
Number of outputs | 16 |
Output voltage when switched off | max. 0.1 V |
Output voltage range | 18.2 V DC ... 27.8 V DC (US - 1 V) |
Voltage | 24 V DC (via 24 V) |
Maximum inrush current | 1.1 A (Δt = 3 s at Us) |
Limiting continuous current | 100 mA (per channel) |
1.6 A (Total current of all digital signal outputs) | |
Leakage current | max. 100 µA |
Ohmic load | min. 180 Ω (Observe limiting continuous current) |
Switching frequency | max. 1/4 x tCycle [Hz] |
Protective circuit | Suppressor diode |
Short-circuit protection | Yes (self-limitation at 1.1 A) |
Discharging circuit | No |
Cable length | max. 100 m (per output) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Status display | 1 x LED (green), 2 x LED (orange) |
16 x LED (yellow) | |
Operating voltage display | 1 x LED (green) |
Error indication | 2 x LED (red) |
Width | 22.61 mm |
Height | 112.58 mm |
Depth | 113.6 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -10 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -20 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 95 % (non-condensing) |
Max. permissible relative humidity (operation) | 95 % (non-condensing) |
Shock | 10g for Δt = 16 ms (continuous shock, 1000 shocks in each space direction) |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
Mounting type | DIN rail mounting |
Assembly note | Observe derating |
Mounting position | vertical or horizontal |
Item number | 1105134 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DN02 |
Product key | DNA364 |
GTIN | 4055626973395 |
Weight per piece (including packing) | 198 g |
Weight per piece (excluding packing) | 154 g |
Customs tariff number | 85371098 |
Country of origin | IT |
ECLASS
ECLASS-13.0 | 27371819 |
ECLASS-15.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Low housing width of just 22.6 mm
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057