SACB-8/16-L- 1,5PUR SCO P - Distributor box
1097612

Distributor box, application: Standard, connection method: M12 socket Plastic, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: yes, PNP; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 1.5 m, shielding: no

Product details









Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Safety in the field, thanks to molded housing and high degree of protection
Flexible, distributed bundling of signals in one master cable
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot