SPT 16/ 5-H-10,0-ZB GY - PCB terminal block
1096849

product line COMBICON Terminals XL
cross section 16 mm2
pitch 10 mm
connection method Push-in spring connection
mounting type Wave soldering

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of rows: 1, number of positions per row: 5, product range: SPT 16/..-H, pitch: 10 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Zigzag pinning W, Solder pin [P]: 4 mm, number of solder pins per potential: 3, type of packaging: packed in cardboard

Product details









Compatible products


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Operation and conductor connection from one direction enable integration into front of device