SAC-6P-DTMS-5P-M12FS
-
Adapter
1088171
Adapter, 5-position, Plug straight DEUTSCH DT04-6P, on Socket straight M12, coding: A
Adapter, 5-position, Plug straight DEUTSCH DT04-6P, on Socket straight M12, coding: A
Note on application | Sufficient strain relief at the connection point can prevent premature stress and wear. Utilize tie down accessories to eliminate bending and dynamic loads on the connector. |
Product type | M8/M12 adapters |
Number of positions | 5 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Flammability rating according to UL 94 | V0 |
Seal material | Viton |
Material of grip body | GF nylon |
Contact material | CuSn |
Contact surface material | Ni/Au M12, Ni/Sn DT |
Contact carrier material | GF nylon |
Material for screw connection | Brass, nickel-plated |
Standards/regulations | Chemical, fertilizer (UAN32), UV resistance |
Connection 1 | |
Type | Plug straight DEUTSCH DT04-6P |
Number of positions | 5 |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP67 |
IP69K | |
Ambient temperature (operation) | -40 °C ... 105 °C |
National Marine Electronics Association | |
Certificate | approved |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Standards/specifications | SAE J2030 |
Item number | 1088171 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF13 |
Product key | AF1GGA |
GTIN | 4055626888415 |
Weight per piece (including packing) | 26.6 g |
Weight per piece (excluding packing) | 26.6 g |
Customs tariff number | 85444290 |
Country of origin | US |
ECLASS-13.0 | 27440106 |
ECLASS-15.0 | 27440106 |
ETIM 9.0 | EC002925 |
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 32cfac0c-326b-41c7-8a64-15f80eab33f5 |