PT 1,5/ 8-PVH-5,0-A RD - PCB connector
1086746

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 5 mm
connection method Screw connection with wire protector
screw head form Slotted Phillips recess
type of packaging packed in cardboard

PCB connector, nominal cross section: 1.5 mm2, color: red, nominal current: 12 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 8, product range: PT 1,5/..-PVH-A, pitch: 5 mm, connection method: Screw connection with wire protector, screw head form: H1L Slotted Phillips recess, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,3, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
High terminal block capacity thanks to rectangular terminal block space
Allows connection of two conductors
Horizontal and vertical connection option for optimum conductor routing
Items that can be aligned in various pitches support flexible and space-saving PCB assembly