RC-5AS2000/VPE 500
-
Crimp contact
1084932
Crimp contact, Socket, turned, contact diameter: 2 mm, connection cross section: 1.5 mm2 ... 2.5 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1238332
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring