SF-6FS2000/VPE 500
-
Crimp contact
1084913
Crimp contact, Socket, turned, contact diameter: 1 mm, connection cross section: 0.5 mm2 ... 1.5 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1238320
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring