GFKC 2,5/ 2-STF-7,62 BK AU - PCB connector
1082476

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 7.62 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 630 V, contact surface: Au, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: GFKC 2,5/..-STF, pitch: 7.62 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Time saving push-in connection, tools not required
Larger pitch for increased voltage requirements
Intuitive operation due to color-coded actuating push button
Screwable flange for superior mechanical stability
Quick and convenient testing using integrated test option