NBC-MSD/ 2,9-939/R4AQ SCO RAIL
-
Network cable
1081328
Network cable, PROFINET CAT5 (100 Mbps), 4-position, PE-X halogen-free, black, shielded, Plug straight M12 SPEEDCON, coding: D / IP65, on Plug straight RJ45 / IP67, cable length: 2.9 m, Product tested according to customer specification/rail application
Product details
| General | The cable is 100% electrically tested for continuity. |
| Product type | Data cable preassembled |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | D |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | PROFINET |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON / IP65 |
| Locking type | SPEEDCON |
| Coding type | D (Data) |
| Shielded | yes |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -40 °C ... 90 °C |
| Connection 2 | |
| Type | Plug straight RJ45 / IP67 |
| Number of positions | 4 (8) |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PC (Contact carrier) | |
| PA GF (Housing) | |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP67 |
| Cable length | 2.9 m |
| PROFINET BETAtrans® railway application CAT5 [939] | |
| Dimensional drawing |
|
| Cable weight | 71 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET BETAtrans® railway application CAT5 [939] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal runtime | 4.4 ns/m |
| Signal speed | 0.75 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.4 mm ±0.1 mm |
| External cable diameter | 6.60 mm ±0.2 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | Cell PE |
| Single wire, color | white-blue, orange-yellow |
| Thickness, outer sheath | 1.00 mm |
| Overall twist | Star quad |
| Max. conductor resistance | ≤ 54.4 Ω/km |
| Insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | < 13.00 mΩ/m (f = 1 MHz) |
| < 8.00 mΩ/m (f = 10 MHz ... 100 MHz) | |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Cable capacity | 44 nF/km (Line-line) |
| Cable impedance | 100 Ω ±15 Ω (f = 0.5 MHz ... 3 MHz) |
| Nominal voltage, cable | 125 V |
| Test voltage Core/Core | 1000 V AC (50 Hz, 1 min.) |
| Test voltage Core/Shield | 1000.00 V AC (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 6 x D |
| Smallest bending radius, fixed installation | 33 mm |
| Smallest bending radius, movable installation | 40 mm |
| Tensile strength | ≤ 60 N (temporary) |
| ≤ 15 N (Permanent) | |
| Near end crosstalk attenuation (NEXT) | 76 dB (with 1 MHz) |
| 71 dB (at 4 МHz) | |
| 64 dB (at 10 MHz) | |
| 60 dB (at 16 MHz) | |
| 56 dB (at 31.25 МHz) | |
| 52 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| 45 dB (at 155 MHz) | |
| 42 dB (at 200 MHz) | |
| Power-summated near end crosstalk attenuation (PSNEXT) | 73 dB (with 1 MHz) |
| 68 dB (at 4 МHz) | |
| 61 dB (at 10 MHz) | |
| 57 dB (at 16 MHz) | |
| 53 dB (at 31.25 МHz) | |
| 49 dB (at 62.5 МHz) | |
| 45 dB (at 100 MHz) | |
| 42 dB (at 155 MHz) | |
| 39 dB (at 200 MHz) | |
| Return attenuation (RL) | 25 dB (with 1 MHz) |
| 25 dB (at 4 МHz) | |
| 28 dB (at 10 MHz) | |
| 28 dB (at 16 MHz) | |
| 27 dB (at 31.25 МHz) | |
| 26 dB (at 62.5 МHz) | |
| 25 dB (at 100 MHz) | |
| 25 dB (at 155 MHz) | |
| 23 dB (at 200 MHz) | |
| Shield attenuation | 1.5 dB (with 1 MHz) |
| 3.3 dB (at 4 МHz) | |
| 5.3 dB (at 10 MHz) | |
| 6.9 dB (at 16 MHz) | |
| 9.9 dB (at 31.25 МHz) | |
| 14.5 dB (at 62.5 МHz) | |
| 18.8 dB (at 100 MHz) | |
| 23.6 dB (at 155 MHz) | |
| 27.3 dB (at 200 MHz) | |
| 60.00 dB (up to 1000 MHz) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| in accordance with EN 60684-2 | |
| Flame resistance | in accordance with EN 60332-1-2 |
| in accordance with EN 50266-2-5 | |
| in accordance with ISO 14572 5.21 (UN ECE-R 118.01) | |
| Concentration of fumes | EN 61034-2 |
| Resistance to oil | in accordance with EN 50306-4, 72 hours at 100°C, IRM 902 |
| Fire protection in rail vehicles | BS 6853 (Internal cable Ia, Ib, II/external cable Ia, Ib, II) |
| DIN 5510-2 (Fire protection level 1, 2, 3, 4) | |
| EN 45545-2 (Risk level HL1 - HL3) | |
| EN 50306-4 | |
| NF F16-101 (Classification C/F1) | |
| NF F16-101 (Internal cable A1, A2, B/external cable A1, A2, B) | |
| NFPA 130 | |
| PN-K-02511 | |
| UIC 564-2 (Class A) | |
| Other resistance | Resistant to fuel (in accordance with EN 50306-4, 168 hours at 70°C, IRM 903) |
| Resistant to ozone (in accordance with EN 50306-4, 72 hours at 40°C, method B, volumetric concentration of 200 x 10-6) | |
| Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
| -25 °C ... 70 °C (Cable, flexible installation) | |
| 160 °C (Short circuit) | |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 85 °C (M12 connector) |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1081328 |
| Packing unit | 1 pc |
| Minimum order quantity | 4 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CJN |
| GTIN | 4055626809946 |
| Weight per piece (including packing) | 190.219 g |
| Weight per piece (excluding packing) | 190.219 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1,6,7,8,9,14,15,16,17,17,18,18-Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) (CAS: ) |
| SCIP | 62441b77-ccaa-4348-9d8f-f64a372ada82 |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057