19" FDX 20 series splice boxes, 1 RU, with removable drawer, for 24x LC duplex OS2, black, completely ready to splice (correctly pre-mounted: 24 couplings, 48 pigtails, 4 cassettes, 4 combs, 1 cassette cover).
FOC-SB-FR19:1U-LCD24-OS2 BK
-
Splice box
1080812
Splice box, design: 1RU, degree of protection: IP20, material: Metal, connection method: Splicing, color: black, Ethernet
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Network distributor box |
| Housing type | Component housing |
| Series | FDX 20 series |
| Type | 19" rack patch module |
| Connection profile | LC-Duplex |
| No. of cable outlets | 4 |
| No. of conductors | 48 |
| Number of module slots | 24 |
| Number of slots | 48 |
| Protective cover | yes |
| Attenuation | ≤ 0.3 dB |
| Transmission medium | FO |
| Connection technology | |
| Connection method | Splicing |
| Signal type/category | Ethernet |
| Width | 483 mm |
| Height | 44.45 mm |
| Depth | 241.5 mm |
| Mechanical characteristics | |
| Ferrule diameter | 1.25 mm |
| Color | black |
| Flammability rating according to UL 94 | V0 |
| Ferrule material | Zirconia ceramics |
| Housing material | Metal |
| Housing surface material | Powder-coated, black |
| Cable type | Fiberglass |
| Cable type | Loose Tube |
| Cable structure | semi-loose compact wires (STB) |
| Signal type/category | Ethernet |
| External cable diameter | 6 mm ... 12 mm |
| Individual wire diameter | 900 µm (250/900 µm) |
| Single wire, color | color coded |
| FO cable | |
| Number of fibers | 48 |
| Fiber | GOF |
| Fiber type | Single mode fiberglass, 9/125 µm |
| Attenuation | ≤ 0.3 dB (at 1310 nm / 1550 nm) |
| Return Loss | ≥ 50 dB (at 1310 nm / 1550 nm) |
| Transmission medium | FO |
| Mechanical data | |
| Insertion/withdrawal cycles | min. 1000 |
| Smallest bending radius | 30 mm |
| Attenuation | ≤ 0.3 dB |
| Ambient conditions | |
| Degree of protection | IP20 |
| Mounting type | 19" rack mounting |
| Item number | 1080812 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | ABNGBA |
| GTIN | 4055626805566 |
| Weight per piece (including packing) | 2,873.9 g |
| Weight per piece (excluding packing) | 2,873.9 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170113 |
| ECLASS-15.0 | 19170113 |
ETIM
| ETIM 10.0 | EC002699 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 28.208 kg CO2e |
Compatible products
-
FOC-LC:PA-LC:PA-OS2:D01/1 - FO patch cable 1115636
-
FOC-LC:PA-ST:PA-OS2:D01/1 - FO patch cable 1115596
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-LC:PA-OS2:D01/2 - FO patch cable 1115629
-
FOC-LC:PA-ST:PA-OS2:D01/2 - FO patch cable 1115595
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
-
FOC-LC:PA-LC:PA-OS2:D01/5 - FO patch cable 1115626
-
FOC-LC:PA-ST:PA-OS2:D01/5 - FO patch cable 1115592
-
FOC-LC:PA-SC:PA-OS2:D01/5 - FO patch cable 1115615
-
FOC-ADAPTER:LCD/LCD-OSP - FO coupling 1208073
-
FOC-ADAPTER:LCD/LCD-OSA - FO coupling 1208077
-
FOC-PT9:LC-OSP/2.5 - Fiber optic pigtail set with 12 pigtails 1208105
-
FOC-PT9:LC-OSA/2.5 - Fiber optic pigtail set with 12 pigtails 1208106
-
FOC-OE-OE-GL-U-OS2-24/... - FO cable 1286210
-
FOC-OE-OE-GL-U-OS2-12/... - FO cable 1286219
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
For easy field connection
Exceptional fiber quality for reliable data transmission
Continuously reliable data connection, thanks to extensively tested components
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057