HC-Q-I-RJ45-AD-PC-M
-
Contact insert
1077120
Contact insert, number of positions: RJ45, size: D7, type : RJ45, Pin, 50 V, 1 A, application: Data, Adapter for patch cables
Product details
| General | Use the patch cable from the accessories list. |
| General | Connectors may be operated only when there is no load/voltage. |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-Q |
| Application | Data |
| Type | D7 |
| Number of positions | 8 |
| Connection profile | RJ45 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Width | 21 mm |
| Height | 20.5 mm |
| Length | 21 mm |
| Connection technology | |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Tightening torque | 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) |
| Rated voltage (III/3) | 50 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 1 A |
| Transmission characteristics (category) | CAT6 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Specification | IEC 60529:1989-11 |
| IEC 60512-1-1:2002-02 | |
| Requirements | Dust must not enter the housing. |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 8 h |
| IP code X6 - powerful jet water | |
| Specification | IEC 60529:1989-11 |
| IEC 60512-1-1:2002-02 | |
| Requirements | Water that is sprayed against the housing as a powerful jet from any direction must not have any harmful effect. |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 1 min/m² at least 3 min |
| Specification | IEC 60529:1989-11 |
| IEC 60512-1-1:2002-02 | |
| Requirements | Water must not penetrate in a harmful quantity when the housing is temporarily submerged in water under standard pressure and time conditions. |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 30 min |
| Vibration, broadband noise | |
| Specification | IEC 61373:2010-05 |
| IEC 60512-1-1:2002-02 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, visual check | No damage that can affect the intended use. |
| Test duration | 5 h per axis |
| Lowest frequency | 5 Hz |
| Highest frequency | 150 Hz |
| Acceleration | 0.6 g |
| Test directions | X-, Y- and Z-axis |
| Category | 1 |
| Class | B |
| Specification | IEC 60068-2-6:2007-12 |
| IEC 60512-6-4:2002-02 | |
| IEC 60512-1-1:2002-02 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, visual check | No damage that can affect the intended use. |
| Test duration | 2.5 h per axis |
| Lowest frequency | 10 Hz |
| Highest frequency | 150 Hz |
| Amplitude | 0.35 mm |
| Acceleration | 5g |
| Test directions | X-, Y- and Z-axis |
| Shock | |
| Specification | IEC 60068-2-27:2008-02 |
| IEC 60512-1-1:2002-02 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, visual check | No damage that can affect the intended use. |
| Acceleration | 30g |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Pulse shape | Half-sine |
| Number of shocks per direction | 3 |
| Shock duration | 18 ms |
| Vibration test | |
| Specification | DNV-CG-0339:2021-08 |
| IEC 60068-2-6:2007-12 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, visual check | No damage that can affect the intended use. |
| Lowest frequency | 5 Hz |
| Highest frequency | 100 Hz |
| Amplitude | 1.6 mm |
| Acceleration | 4g |
| Sweep speed | 1 octave/min |
| Test directions | X-, Y- and Z-axis |
| Class | 2b |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 30 min |
| No. of cycles | 10 |
| Minimum temperature | -40 °C |
| Maximum temperature | +70 °C |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Item number | 1077120 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF61 |
| Product key | AF7ABJ |
| GTIN | 4055626788838 |
| Weight per piece (including packing) | 6.9 g |
| Weight per piece (excluding packing) | 5.1 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
ETIM
| ETIM 10.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 0,3 - Patch cable 2891181
-
FL CAT6 PATCH 0,5 - Patch cable 2891288
-
FL CAT6 PATCH 1,0 - Patch cable 2891385
-
FL CAT6 PATCH 1,5 - Patch cable 2891482
-
FL CAT6 PATCH 2,0 - Patch cable 2891589
-
FL CAT6 PATCH 3,0 - Patch cable 2891686
-
FL CAT6 PATCH 5,0 - Patch cable 2891783
-
FL CAT6 PATCH 7,5 - Patch cable 2891880
-
FL CAT6 PATCH 10 - Patch cable 2891877
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
NBC-R4AC1/0,3-94G/R4AC1-BU - Patch cable 1413158
-
NBC-R4AC1/0,5-94G/R4AC1-BU - Patch cable 1413159
-
NBC-R4AC1/1,0-94G/R4AC1-BU - Patch cable 1413160
-
NBC-R4AC1/2,0-94G/R4AC1-BU - Patch cable 1413161
-
NBC-R4AC1/3,0-94G/R4AC1-BU - Patch cable 1413162
-
NBC-R4AC1/5,0-94G/R4AC1-BU - Patch cable 1413163
-
NBC-R4AC1/10,0-94G/R4AC1-BU - Patch cable 1413164
-
NBC-R4AC1/15,0-94G/R4AC1-BU - Patch cable 1413165
-
NBC-R4AC1/20,0-94G/R4AC1-BU - Patch cable 1413166
-
HC-Q-I-RJ45 GC-F/F - Contact insert 1422590
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057