TRIO POWER power supplies with standard functionality
The TRIO POWER power supply range with push-in connection has been perfected for use in machine building. All functions and the space-saving design of the single and three-phase modules are optimally tailored to the stringent requirements. Under challenging ambient conditions, the power supply units, which feature an extremely robust electrical and mechanical design, ensure the reliable supply of all loads.
TRIO-PS-2G/3AC/72DC/14
-
Power supply
1076188
Primary-switched TRIO power supply for DIN rail mounting, input: 3-phase, output: 72 V DC/14 A, dynamic boost, tool-free fast connection technology for rigid and flexible conductors with ferrule
Product details
| AC operation | |
| Network type | Star network |
| Nominal input voltage range | 3x 400 V AC ... 500 V AC |
| Input voltage range | 3x 400 V AC ... 500 V AC -20 % ... +15 % |
| Typical national grid voltage | 3x 400 V AC |
| 3x 480 V AC | |
| Voltage type of supply voltage | AC |
| Inrush current | ≤ 30 A (typical) |
| Inrush current integral (I2t) | < 1.1 A2s |
| Inrush current limitation | 35 A (after 1 ms) |
| AC frequency range | 50 Hz ... 60 Hz |
| Frequency range (fN) | 50 Hz ... 60 Hz ±5 Hz |
| Mains buffering time | > 10 ms (400 V AC) |
| > 20 ms (480 V AC) | |
| Current consumption | 3x 1.9 A (400 V AC) |
| 3x 1.7 A (500 V AC) | |
| Nominal power consumption | 1335.1 VA |
| Protective circuit | Transient surge protection; Varistor |
| Power factor | 0.77 |
| Typical response time | < 1 s |
| Input fuse | 6.3 A (internal (device protection)) |
| Recommended breaker for input protection | 10 A ... 16 A (Characteristics B, C, D, K) |
| Discharge current to PE | < 3.5 mA |
| < 2.5 mA (550 V AC, 60 Hz) | |
| Efficiency | > 94.6 % (400 V AC) |
| > 94.3 % (480 V AC) | |
| Output characteristic | U/I with dynamic load reserve |
| Nominal output voltage | 72 V DC ±1 % |
| Setting range of the output voltage (USet) | 70 V DC ... 85 V DC (> 72 V DC, constant capacity restricted) |
| Nominal output current (IN) | 14 A |
| Dynamic Boost (IDyn.Boost) | 21 A (5 s) |
| Derating | > 60 °C ... 70 °C (2.5 %/K) |
| Feedback voltage resistance | < 105 V DC |
| Protection against overvoltage at the output (OVP) | ≤ 105 V DC |
| Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
| < 3 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Residual ripple | ≤ 300 mVPP |
| Short-circuit-proof | yes |
| No-load proof | yes |
| Output power | 1008 W |
| 1512 W (5 s) | |
| Maximum no-load power dissipation | < 7 W (400 V AC) |
| Power loss nominal load max. | < 58 W (400 V AC) |
| Short-circuit current | < 23.5 A DC (permanent) |
| Rise time | ≤ 2 ms (UOUT (10 % ... 90 %)) |
| Connection in parallel | yes |
| Connection in series | yes |
| Fuse protection (secondary side) | electronic |
| Signal: DC OK | |
| Continuous load current | 100 mA |
| Signal relay 13/14 | |
| Default | closed |
| Digital | 30 V AC 30 V DC 100 mA |
| Input | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 4 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 2.5 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 10 mm |
| Output | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.75 mm² |
| Conductor cross-section, rigid max. | 16 mm² |
| Conductor cross-section flexible min. | 0.75 mm² |
| Conductor cross-section flexible max. | 16 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.75 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 10 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.75 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 16 mm² |
| Conductor cross-section AWG min. | 20 |
| Conductor cross-section AWG max. | 4 |
| Stripping length | 18 mm |
| Signal | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 0.75 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 0.75 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 1 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 18 |
| Stripping length | 8 mm |
| Types of signaling | LED |
| Floating signal contact | |
| Signal output: LED status indicator | |
| Signalization designation | DC OK |
| Status display | LED |
| Color | green |
| DC OK | UOUT > 0.95 x UN (UN = 72 V DC) |
| 13/14 | UOUT > 0.95 x UN (UN = 72 V DC) |
| Number of phases | 3 |
| Insulation voltage input/output | 3 kV AC (type test) |
| 1.5 kV AC (routine test) |
| Product type | Power supply |
| Product family | TRIO POWER |
| MTBF (IEC 61709, SN 29500) | > 1730000 h (25 °C) |
| > 1051000 h (40 °C) | |
| > 510000 h (60 °C) | |
| Insulation characteristics | |
| Protection class | I (in closed control cabinet) |
| Overvoltage category (EN 61010-1) | II (≤ 2000 m) |
| Degree of pollution | 2 |
| Width | 110 mm |
| Height | 130 mm |
| Depth | 160 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm (≤ 40 °C) 10 mm (≤ 70 °C), vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| With protective coating | no |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Housing material | Plastic |
| Type of housing | Aluminum (AlMg3) |
| Hood version | Polycarbonate |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | 11 ms, 15 g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 0.7g, 90 min. | |
| Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
| Standard - Electrical safety | IEC 61010-2-201 |
| Standard - Safe isolation | DIN VDE 0100-410 |
| Standard - Safety of transformers | EN 61558-2-16 (air clearances and creepage distances only) |
| UL approvals | UL/C-UL Listed UL 61010-1 |
| Conformity/Approvals | |
| SIL in accordance with IEC 61508 | 0 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Conducted noise emission | |
| Standards/regulations | EN 55016-2-1 |
| EN 61000-6-4 (Class A) | |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Noise emission | |
| Standards/regulations | EN 55016-2-3 |
| EN 61000-6-4 (Class A) | |
| Harmonic currents | |
| Standards/regulations | EN 55016-2-3 |
| EN 61000-3-2 (Class A) | |
| Flicker | |
| Standards/regulations | EN 61000-3-3 |
| EN 61000-3-3 | |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Frequency range | 1 GHz ... 2 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Frequency range | 2 GHz ... 6 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV (Test Level 3 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 3 - asymmetrical) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 2 kV (Test Level 4 - symmetrical) |
| 4 kV (Test Level 4 - asymmetrical) | |
| Output | 1 kV (Test Level 3 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/Output | asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V (Test Level 3) |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Voltage | 400 V AC |
| Frequency | 50 Hz |
| Voltage dip | 70 % |
| Number of periods | 25 periods |
| Comments | Criterion A |
| Voltage dip | 40 % |
| Number of periods | 10 periods |
| Comments | Criterion A |
| Voltage dip | 0 % |
| Number of periods | 1 period |
| Comments | Criterion A |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
| Item number | 1076188 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM12 |
| Product key | CMPO39 |
| GTIN | 4055626783918 |
| Weight per piece (including packing) | 3,053 g |
| Weight per piece (excluding packing) | 2,600 g |
| Customs tariff number | 85044095 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 10.0 | EC002540 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| SCIP | a5daa092-5f12-48d9-b905-347a11033d0d |
| EF3.1 Climate Change | |
| CO2e kg | 63.68 kg CO2e |
Compatible products
Your advantages
Very cost-effective with time-saving, tool-free Push-in connection and a slim design
Reliable startup of difficult loads with the dynamic power reserve, providing 150% of the nominal current for a maximum of 5 s
Electrically robust, thanks to high electric strength
Mechanically robust, thanks to high vibration and shock resistance
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057