product line COMBICON Terminals S
cross section 1.5 mm2
pitch 3.5 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type THR soldering / wave soldering
type of packaging 24 mm wide tape
PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 200 V, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 4, product range: MKDS 1/..-HT, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: 24 mm wide tape