TDPT 4/ 5-SC-6,35-ZB GY - PCB terminal block
1045644

product line COMBICON Terminals L
cross section 4 mm2
pitch 6.35 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type Wave soldering

PCB terminal block, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: TDPT 4/..-SC, pitch: 6.35 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Zigzag pinning W, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Easy to adapt, thanks to their identical size and the same pinning for Push-in spring connections as for screw connections
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force