CA-12P2NA22S00 - Device connector front mounting
1038691

M23, Device connector front mounting, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Pin, Solder connection, Flat gasket, flange dimensions: 25 mm x 25 mm, coding: N, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Safe use in the field, thanks to high degree of protection
Consistent EMC protection for reliable transmission of signals
Easy device integration: solder-in contacts available in different lengths