SACC-DSI-M12MST-4P-M16/1,25AEH
-
Device connector rear mounting
1032691
Device connector rear mounting, 12-position, Plug, straight, M12-SPEEDCON, A-coding, Individual wires, cable length: 0.5 m, 0.34 mm2, TPE litz wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
Standard pin assignments for signal and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times