cULus Recognized
Approval ID: E118976-20080903Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
24 V | 16 A | - 14 |
Power connector, degree of protection: IP65/IP67, number of positions: 5, material: Die-cast zinc, cable outlet: straight, Universal
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
24 V | 16 A | - 14 |