MCV 1,5/13-GF-3,81 BK - PCB header
1031463

cross section 1.5 mm2
pitch 3.81 mm
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 13, number of rows: 1, number of positions: 13, number of connections: 13, product range: MCV 1,5/..-GF, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known mounting principle allows worldwide use
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies