SACC-M12FST-4CT-CM SH - Power connector
1027466

Power connector, Power, 4-position, shielded, Socket straight M12, coding: T, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 6 mm ... 11 mm, without crimp contacts

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Extremely compact, thanks to the small wiring space and high contact density
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads
High-performance: DC connectors for up to 12 A and 63 V DC
Protected seal in the M12 socket
Protection against incorrect connection using special T-coding