PCB connectors for Smart Meter Gateways (SMGW)
ICC/FKCOR/FKCOR/3P13L33-20SMGW
-
Assembled PCB connectors
1022773
Assembled PCB connector / Connecting cable with 3 printed circuit board connectors, rated current: 9 A, Head 1: 3-position , pitch: 5.08 mm , Crimp connection , Pin, Cable 1: cable length: 0.33 m, Color: black, blue, Cable type:mPPE litz wire, Head 2: 3-position, pitch: 5.08 mm , Push-in spring connection , Socket, Color: black, blue, Cable type:mPPE litz wire, product feature: PCB connectors for Smart Meter Gateways (SMGW), mPPE litz wire, Header 3: 3-position, pitch: 5.08 mm , Push-in spring connection , Socket
Product details
Product type | Assembled PCB connector |
Product family | CC-Cabeling SMGW |
Product line | COMBICON Connectors Special |
Number of positions | 1 |
Pitch | 0.00 mm |
Number of connections | 2 |
Number of potentials | 2 |
Properties | |
Nominal current IN | 9 A |
Notes on operation | PCB connectors without switching capacity in accordance with IEC 61984 for Smart Meter Gateways (SMGW). When used for their intended purpose, they must not be plugged in or disconnected live or under load. |
Dimensional drawing |
|
Pitch | 5.08 mm |
Tensile strength of crimp connections | |
Result | Test passed |
Conductor cross section/conductor type/tractive force setpoint/actual value | AWG 18 / ≥ 85 N |
Insertion and withdrawal forces | |
Result | Test passed |
Insertion strength per pos. approx. | 10 N |
Withdraw strength per pos. approx. | 10 N |
Ambient conditions | |
Ambient temperature (storage/transport) | -30 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Ambient temperature (installation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (mobile installation) | -5 °C ... 100 °C (dependent on the derating curve) |
Connection 1 | |
Range of articles | ICC 2,5/..-STZ |
Pitch | 5.08 mm |
Connection method | Crimp connection |
Number of positions | 3 |
Nominal cross section | 2.5 mm² |
Contact connection type | Pin |
Mounting type | without |
Color | green |
Insulating material | PA |
CTI according to IEC 60112 | 600 |
Connection 2 | |
Range of articles | FKCOR 2,5/..-ST |
Connection method | Push-in spring connection |
Pitch | 5.08 mm |
Number of positions | 3 |
Nominal cross section | 2.5 mm² |
Contact connection type | Socket |
Mounting type | without |
Color | green |
Connection 3 | |
Range of articles | FKCOR 2,5/..-ST |
Connection method | Push-in spring connection |
Pitch | 5.08 mm |
Number of positions | 3 |
Nominal cross section | 2.5 mm² |
Contact connection type | Socket |
Mounting type | without |
Color | green |
Cable length | 0.33 m |
UL AWM Style | 11028 |
Shielded | no |
Conductor structure signal line | 19x 0.25 mm |
AWG signal line | 18 |
Conductor cross section | 2x 0.82 mm² |
Wire diameter incl. insulation | 1.85 mm |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | mPPE |
Single wire, color | black, blue |
Thickness, insulation | 0.29 mm |
Max. conductor resistance | ≤ 19 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 600 V |
Test voltage | 6000 V |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
UL AWM Style | 11028 |
Shielded | no |
Conductor structure signal line | 19x 0.25 mm |
AWG signal line | 18 |
Conductor cross section | 2x 0.82 mm² |
Wire diameter incl. insulation | 1.85 mm |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | mPPE |
Single wire, color | black, blue |
Thickness, insulation | 0.29 mm |
Max. conductor resistance | ≤ 19 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 600 V |
Test voltage | 6000 V |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
Item number | 1022773 |
Packing unit | 20 pc |
Minimum order quantity | 100 pc |
Product key | AAHRDB |
GTIN | 4055626516738 |
Weight per piece (including packing) | 26.33 g |
Weight per piece (excluding packing) | 22.25 g |
Country of origin | SK |
ECLASS
ECLASS-13.0 | 27469090 |
ECLASS-15.0 | 27469090 |
ETIM
ETIM 9.0 | EC002943 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 4-(1,1,3,3-tetramethylbutyl)phenol, ethoxylated (CAS: n/a) |
SCIP | 49f548b5-188e-4be3-88ff-f366745bce0c |
Your advantages
Male connector with straight or bent conductor exit for optimal installation in control cabinets
Handling-compatible cable lengths, harmonized with meter design 3.HZ
Connection technology compatible with all FNN-compliant base meters, gateways, and control boxes
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057