cULus Recognized
Approval ID: E221474| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 4 A | 26 - 18 | |||
| for AC application only | 4 A | 26 - 18 | ||
Data connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug straight M12 Push-pull external locking, coding: D, Crimp connection, knurl material: PA 6.6, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 4 A | 26 - 18 | |||
| for AC application only | 4 A | 26 - 18 | ||