PV-C4M-S 2,5-6 (-) - Connector
1020775

Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Product details









Compatible products



Your advantages

Convenient, secure spring connection technology
High yield, thanks to silver-plated contacts
Convenient release without a special tool
One-piece DC connector