DIN rail splice box, front plate assembled with 2x SC duplex coupling for multimode (OM3), fully assembled ready for splicing with pre-assembled pigtails and splice holder. Housing (2-piece) for fixing on the DIN rail, integrated rack for accommodating excess lengths of fiber (protection), cable entry possible by means of M20 x 1.5 screw connection on top and bottom. Ready for DIN rail mounting by means of adapter on the back, ready for equipotential bonding.
Scope of supply:
DIN rail housing, empty (2-piece), front plate with port marking and integrated splice comb (mounted), front plate assembled with 2x SC duplex coupling, 4 pigtails (OM3), splice holder, 4x shrink splice protection, 1x cable gland
FOC-PP-SB-SC:2-OM3-PT
-
Splice box
1019126
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Sheet steel, connection method: Splicing, color: light gray RAL 7035, Ethernet