SACC-EC-MSB-2CON-M16/0,16 SCO - Device connector front mounting
1015336

Device connector front mounting, 5-position, Pin, M12-SPEEDCON, B-coding, on free cable end, Individual wires, cable length: 0.16 m, 0.34 mm2, potted, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details