SACC-EC-FSB-2CON-M16/0,18 SCO - Device connector front mounting
1015331

Device connector front mounting, 2-position, Socket, straight-SPEEDCON, B-coding, on free cable end, Individual wires, cable length: 0.18 m, 0.34 mm2, potted, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products