PRC 3-FC-MS6 12-16
-
Connector
1014529
Connector, Range of articles: PRC 35, housing material: PPE, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 12 mm, max. cable diameter: 16 mm
Product details
| Safety note | |
| Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Only use tools recommended by Phoenix Contact | |
| • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Operate the connector only when it is fully plugged in. | |
| • Operate the connector only when it is fully plugged in and interlocked. | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Product type | Installation connector |
| Product family | PRC 35 |
| Number of positions | 3 |
| Connection profile | 2+PE |
| Coding | AD |
| Insulation characteristics | |
| Protection class | II |
| Degree of pollution | 2 |
| Rated voltage (III/2) | 690 V |
| Rated voltage | 690 V AC in accordance with IEC 61984 |
| 500 V AC in accordance with IEC 61535/2 PfG 1915 | |
| 600 V AC In accordance with UL 2238 | |
| Rated surge voltage (III/2) | 8 kV |
| Rated current | 35 A (With 6 mm² conductor cross-section in accordance with IEC 61984) |
| 32 A (With 6 mm² conductor cross-section in accordance with IEC 61535) | |
| 32 A (with AWG 10, in accordance with UL 2237) |
| Connection technology | |
| Connection method | Screw connection |
| Conductor connection | |
| Conductor cross-section | 1.5 mm² ... 6 mm² |
| Width | 37.6 mm |
| Height | 37.6 mm |
| Length | 105 mm |
| External dimensions | |
| Outside diameter | 12 mm ... 16 mm |
| Color (Housing) | black (RAL 9005) |
| Color of the housing part | black |
| Flammability rating according to UL 94 | V0 |
| Seal material | EPDM |
| Housing material | PPE |
| Cable seal material | EPDM |
| Contact material | Cu alloy |
| Contact surface material | silver-plated |
| Contact carrier material | PPE |
| O-ring material | EPDM |
| Material for screw connection | PPE |
| External cable diameter | 12 mm ... 16 mm |
| External cable diameter | 12 mm ... 16 mm |
| Single wire, cross section | 1.5 mm² 6 mm² |
| Halogen-free | yes |
| Mechanical data | |
| Insertion/withdrawal cycles | 2000 |
| Ambient conditions | |
| Degree of protection (when plugged in) | IP66/IP68 (2 m / 24 h) IP69K |
| Degree of protection | IP66/IP68 (2 m / 24 h) IP69K |
| IP66/IP68 (2 m / 24 h) IP69K | |
| Category of shock impact | IK08 (-25°C) |
| Ambient temperature (operation) | -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 85 °C |
| Item number | 1014529 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AB03 |
| Product key | ABLCBA |
| GTIN | 4055626494364 |
| Weight per piece (including packing) | 81 g |
| Weight per piece (excluding packing) | 81 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440605 |
| ECLASS-15.0 | 27440605 |
ETIM
| ETIM 9.0 | EC002560 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
SF-PH 1-80 S-VDE - Screwdriver 1212693
-
UNIFOX-WRENCH - Screw pliers 1212835
-
PRC 3-FC-FS6 8-21 HR - Coupler connector 1017635
-
PRC 3-FC-FS6 8-21 - Coupler connector 1410661
-
PRC FC-M CODE-BU - Color coding 1014455
-
PRC FC-M CODE-GY - Color coding 1014457
-
PRC FC-M CODE-GN - Color coding 1014456
-
PRC FC-M CODE-BK - Color coding 1014496
Your advantages
Up to 75% smaller in size than industrial connectors with the same rating
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057