US-PML-M100 (D50)
-
Mandatory sign
1014176
Mandatory sign, Card, blue/white, unmarked, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 50 mm, Number of individual labels: 4, text field height: 50 mm, text field width: 50 mm
Product details
Product type | Plant marker |
Area of application | Mandatory signs |
Mandatory marking according to ISO 7010 | |
Type | circular |
Marking | |
Number of individual labels | 4 |
Width | 50.00 mm |
Height | 50.00 mm |
Depth | 0.08 mm |
Foil strength | 60 µm |
Adhesive strength | 25 µm |
Adhesive | Acrylic |
Color | blue/white |
Material | PVC |
Components | Silicone-free |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Procedure | Artificial irradiation. |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 90 °C |
Ambient temperature (assembly) | > 10 °C |
Recommended ambient temperature (storage/transport) | 22 °C |
Recommended humidity (storage/transport) | 50 % ... 55 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 1014176 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG09 |
Product key | BG2619 |
GTIN | 4046356786447 |
Weight per piece (including packing) | 6.41 g |
Weight per piece (excluding packing) | 5.37 g |
Customs tariff number | 39199080 |
Country of origin | DE |
ECLASS
ECLASS-15.0 | 40200201 |
ECLASS-13.0 | 40200201 |
ETIM
ETIM 9.0 | EC001777 |
UNSPSC
UNSPSC 21.0 | 55121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK PRIME 2.0 US - Thermal transfer printer 1472410
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
TMP-RIBBON 110 WH 100 - Ink ribbon cartridge 0803376
-
TM-RIBBON 110 WH 100 - Ink ribbon 0804661
-
TMP-US-MAG1 - Magazine 0803341
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
THERMOMARK PRIME - Thermal transfer printer 5148888
Your advantages
UniSheet - stick-on mandatory signs, color preprinted, without symbol
Suitable for indoor and outdoor use
The mandatory signs conform to the ISO 7010 international standard
Highly flexible, soft PVC label that adapts well to uneven surfaces
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057