SAC-4P-M12MRB/0,4-PVC SH VA
-
Sensor/actuator cable
1013623
Sensor/actuator cable, 4-position, PVC, black RAL 9005, shielded, Plug angled M12, coding: B, on free cable end, cable length: 0.4 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | B |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | V4A |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug angled M12 |
| Coding type | B |
| Connection 2 | |
| Type | free cable end |
| Cable length | 0.4 m |
| PVC black [PVC] | |
| Dimensional drawing |
|
| Cable weight | 52 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PVC black [PVC] |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² (Signal line) |
| Wire diameter incl. insulation | 1.4 mm ±0.02 mm |
| External cable diameter | 5.90 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, white, blue, black |
| Thickness, insulation | ≥ 0.23 mm (Core insulation) |
| ≥ 0.76 mm (Outer cable sheath) | |
| Overall twist | 4 wires, twisted |
| Optical shield covering | 85 % |
| Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage | ≥ 3000 V |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 59 mm |
| Flame resistance | As per UL-Style 2464 |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Special properties | Free of substances which would hinder coating with paint or varnish |
| Silicone-free | |
| Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1013623 |
| Packing unit | 1 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CJA |
| GTIN | 4055626493022 |
| Weight per piece (including packing) | 38.6 g |
| Weight per piece (excluding packing) | 35.5 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057