SAC-4P-M12MSB/0,2-BF145/FRB SH
-
Sensor/actuator cable
1010673
Sensor/actuator cable, 4-position, POC halogen-free, irradiated, black RAL 9005, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 0.2 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 4 |
| Coding type | B |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 4 |
| Coding type | B |
| Cable length | 0.2 m |
| POC irradiated halogen-free black [BF 145] | |
| Cable weight | 86 kg/km |
| Number of positions | 5 |
| Shielded | yes |
| Cable type | POC irradiated halogen-free black [BF 145] |
| AWG signal line | 20 |
| Conductor cross-section | 5x 0.5 mm² |
| Wire diameter incl. insulation | 1.9 mm |
| External cable diameter | 7.30 mm |
| Outer sheath, material | POC |
| External sheath, color | black RAL 9005 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | POC |
| Single wire, color | black 1, black 2, black 3, black 4, black 5 |
| Overall twist | 5 wires around filler to the core |
| Nominal voltage, cable | 300 V |
| Test voltage Core/Core | 3500 V |
| Test voltage Core/Shield | 2500.00 V |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 12 x D |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 88 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 10 x D, Traversing path: 5 m, Traversing rate: 4 m/s, Acceleration: 5 m/s² |
| Halogen-free | according to IEC 60754-1 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | IEC 60332-1 |
| According to DIN EN 50265-2-1 | |
| Concentration of fumes | in accordance with IEC 61034 |
| EN 50268-2 | |
| Other resistance | Good resistance to aggressive media |
| Special properties | Irradiated |
| Ambient temperature (operation) | -55 °C ... 145 °C (cable, fixed installation) |
| -35 °C ... 120 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -25 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 80 °C (Cable, flexible installation) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1010673 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Product key | AF1CJA |
| GTIN | 4055626484891 |
| Weight per piece (including packing) | 47.5 g |
| Weight per piece (excluding packing) | 47.5 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057