SAC-4P-M12Y/2X0,6-PUR/M 8FS VP
-
Sensor/actuator cable
1004811
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket straight M8, coding: A and Socket straight M8, coding: A, cable length: 0.6 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 4 |
Nominal voltage UN | 48 V AC |
60 V DC |
Connection 1 | |
Type | Plug straight M12 |
Coding type | A |
Connection 2 | |
Type | Socket straight M8 |
Coding type | A |
Connection 3 | |
Type | Socket straight M8 |
Coding type | A |
Cable length | 0.6 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 23 kg/km |
UL AWM Style | 20549 / 10493 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm (Signal line) |
External cable diameter | 3.95 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.21 mm (Core insulation) |
approx. 0.50 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Max. conductor resistance | max. 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 20 mm |
Smallest bending radius, movable installation | 40 mm |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 44 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 5 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥2000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with UL 758/1581 FT2 |
DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Item number | 1004811 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Product key | AF1COA |
GTIN | 4055626475202 |
Weight per piece (including packing) | 47.8 g |
Weight per piece (excluding packing) | 47.8 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060313 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057