SAC-4P-M12MS/0,13-28X SH OD
-
Sensor/actuator cable
1003571
Sensor/actuator cable, 4-position, PE-X/PE-X halogen-free, black-gray RAL 7021, shielded, Plug straight M12, on free cable end, cable length: 0.13 m, for outdoor applications, with high-grade steel knurl
Product details
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C … +105°C
Reliable signal transmission – 360° shielding in environments with electromagnetic interference