CUC-PPC-C2ZNI-DC
-
Blind plug
1001432
Blind plug, degree of protection: IP65/IP67, material: Die-cast zinc, color: silver
Blind plug, degree of protection: IP65/IP67, material: Die-cast zinc, color: silver