V-RC/TWUM 13/KVD 13/LBL 16+3
-
Cable connector
1000044
Cable connector, number of positions: 19, status display: no; master cable connection: M23 screw locking, shielding: no, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Notes on operation | The connector is designed for use on sensor/actuator boxes with an M23 plug-in connection. |
Product type | Circular connector (cable-side) |
Number of positions | 19 |
Dimensional drawing |
|
Width | 26 mm |
Height | 51 mm |
Length | 78 mm |
Material Housing | GD-Zn |
Flammability rating according to UL 94 | V0 |
Contact material | CuZn |
Contact surface material | gold-plated |
Contact carrier material | PBT |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = 15 = WH |
1 / 2 (B) = 7 = GYPK | |
2 / 4 (A) = 5 = GN | |
2 / 2 (B) = 4 = RDBU | |
3 / 4 (A) = 16 = YE | |
3 / 2 (B) = 8 = WHGN | |
4 / 4 (A) = 3 = GY | |
4 / 2 (B) = 14 = BNGN | |
5 / 4 (A) = 17 = PK | |
5 / 2 (B) = 9 = WHYE | |
6 / 4 (A) = 2 = RD | |
6 / 2 (B) = 13 = YEBN | |
7 / 4 (A) = 11 = BK | |
7 / 2 (B) = 10 = WHGY | |
8 / 4 (A) = 1 = VT | |
8 / 2 (B) = 18 = GYBN | |
1-8 / 1 (+ 120 V) = 19 = BN | |
1-8 / 3 (0 V) = 6 = BU | |
1-8 / 5 (PE) = 12 = GNYE |
Nominal voltage UN | 150 V |
Rated current, total | 10 A (with 1 mm² conductor cross section) |
Connection 2 | |
Head design | Socket |
Head cable outlet | angled |
Head thread type | M23 |
Insulating body | |
Coding | N |
Material (Insulating body) | PA 6.6 |
Material (Contact) | CuZn |
Material (Contact surface) | Ni/Au |
Insertion/withdrawal cycles | 100 |
Connection method | Solder cup |
Contact switching type | Socket |
Application | Signal |
Number of positions | 19 |
Direction of rotation | Standard |
Connection profile | 16+3 |
Number Contact (Contact group 1) | 3 |
Diameter Contact (Contact group 1) | 1.5 mm |
Litz wire cross-section min. Contact (Contact group 1) | 0.08 mm² |
Litz wire cross-section max. Contact (Contact group 1) | 1 mm² |
Rated current Contact (Contact group 1) | 10 A (for max. connection cross section) |
Rated voltage Contact (Contact group 1) | 48 V AC |
74 V DC | |
Rated surge voltage | 1.5 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Number Contact (Contact group 2) | 16 |
Diameter Contact (Contact group 2) | 1 mm |
Litz wire cross-section min. Contact (Contact group 2) | 0.08 mm² |
Litz wire cross-section max. Contact (Contact group 2) | 1 mm² |
Rated current per data contact at 25°C | 8 A |
External cable diameter | 10 mm ... 14 mm |
Connection method | M23 screw locking |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -20 °C ... 80 °C |
Item number | 1000044 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB31 |
Product key | ABRAFC |
GTIN | 4017918399870 |
Weight per piece (including packing) | 165.8 g |
Weight per piece (excluding packing) | 162.942 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | df0742ee-3ae9-49b9-9a7a-dd9ec3857517 |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057