WMTB-AL (D30) - Cable marker
0830804

Cable marker, Aluminum label, aluminum color, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: Assembly with cable ties, cable diameter: > 2.4 mm, diameter: 30 mm, Number of individual labels: 1, text field height: 13 mm, text field width: 26 mm

Product details








Compatible products



Your advantages

Aluminum cable marking for assembly with cable ties
High-quality appearance
Identification made from metal, high strength in a lightweight design
Increased durability due to the decoratively anodized surface
Suitable for large-surface marking of wires and cables, > 2.9 mm in diameter