KME
-
Cable marker carrier
0807083
Cable marker carrier, white, unmarked, mounting type: Assembly with cable ties, cable diameter: > 5 mm, text field height: 8 mm, text field width: 20 mm
Product details
Product type | Marker carrier cable |
Width | 27.7 mm |
Height | 86.5 mm |
Depth | 5.8 mm |
External dimensions | |
Outside diameter | 1 mm ... 20 mm |
Text field | |
Text field width | 20 mm |
Text field height | 8 mm |
Color | white (RAL 9010) |
Material | PA |
Flammability rating according to UL 94 | V2 |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
Components | free from silicone and halogen |
External cable diameter | > 5.00 mm |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Mounting type | Assembly with cable ties |
Item number | 0807083 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BG12 |
Product key | BG231A |
GTIN | 4017918160197 |
Weight per piece (including packing) | 0.566 g |
Weight per piece (excluding packing) | 0.5 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281105 |
ECLASS-15.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EMLP (20X8) SR - Plastic label 0828097
-
UC-EMLP (20X8) YE - Plastic label 0822631
-
US-EML (20X8) - Label 0800458
-
US-EML (20X8) YE - Label 0800460
-
US-EMLF (20X8) YE - Label 0803842
-
EML (20X8)R - Label 0816786
-
EML (20X8)R YE - Label 0816799
-
EML (20X8)R/TL - Label 0802999
-
EML (20X8)RL YE - Label 0816155
-
EML (20X8)RXL - Label 0802762
-
EMLC (20X8)R - Fabric label 0815680
-
EMLC (20X8)R YE - Fabric label 0800235
-
EMLC (20X8)RL YE - Fabric label 0815800
-
EML-D (20X8)R - Label 1182298
-
EML-EX (20X8)R - Label 0803254
-
EMLP (20X8)R - Label 0819482
-
EMLP (20X8)R BU - Label 1096318
-
EMLP (20X8)R RD - Label 1096319
-
EMLP (20X8)R YE - Label 1096321
-
LS-EMLP (20X8) SR - Device marker 0831712
-
LS-EMLP (20X8) WH - Device marker 0831685
-
LS-EMLP (20X8) YE - Device marker 0831739
-
MM-EML (20X8)R C1 WH/BK - Label 1116204
-
MM-EML (20X8)R C1 YE/BK - Label 1116205
Your advantages
The polyamide conductor and cable marker can be used as a universal marking label for conductor and cable bundles indoors
Can be labeled with a marker pen, by hand or using a label
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057