UCT-WMTB (29X8) RD
-
Cable marker
0803323
Cable marker, Sheet, red, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: Assembly with cable ties, Number of individual labels: 6
Product details
General | Can be labeled via thermal transfer |
Product type | Conductor marking |
Marking | |
Number of individual labels | 6 |
Number of individual labels per row | 1 |
Identification technology | Thermal transfer for sheets and cards |
Width | 47.6 mm |
Length | 9.6 mm |
Material strength | 1.00 mm |
RoHS compliant | yes |
Color | flame red (RAL 3000) |
Material | PC V0 |
Flammability rating according to UL 94 | V0 |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Components | free from silicone and halogen |
External cable diameter | > 2.9 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | Assembly with cable ties |
Item number | 0803323 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BG10 |
Product key | BG2318 |
GTIN | 4055626029658 |
Weight per piece (including packing) | 9.11 g |
Weight per piece (excluding packing) | 9.11 g |
Customs tariff number | 39269097 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057