CES-LRC-BK - Cable sleeve
0801719

Cable sleeve, large, no. of conductors: 1, type: Round cable, closed, external cable diameter: 1x 7 mm ... 24 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products